Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9909.03 - Aluminium moisture-proof cover with neoprene sealing
Bill of material
9909.03
CNSORDERNO
Art. No.
9909.03
BZ
Designation
Aluminium moisture-proof cover with neoprene sealing CR, 130x130x1.5mm
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Sealing
CR (Neopren)
ENO
E No.
155 900 098
CNSMASSEXACT
Individual net weight
93.000 g
CNSVOLUMEEXACT
Single volume
0.171 l
CNSEAN
EAN code
7611614039268
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Aluminium moisture-proof cover For flush-mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Length x Width x Height: 130 x 130 x 1.5mm Made of anodised aluminium, neoprene sealing Number of screws: 4 Art. No.: 9909.03 / E No 155 900 098
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models