Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9909.22.37.65 - Plug-in cover with insulated centre screw
Bill of material
9909.22.37.65
CNSORDERNO
Art. No.
9909.22.37.65
BZ
Designation
Plug-in cover with centre screw, 130x130 mm, telegrey, RAL 7047
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
7.0 mm
F
Colour
RAL 7047
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV-resistant
ENO
E No.
155 910 238
CNSMASSEXACT
Individual net weight
62.600 g
CNSVOLUMEEXACT
Volume
0.710 l
CNSEAN
EAN code
7611614271965
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plug-in cover with 2 insulated, tested centre screws For flush-mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 7mm Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/GWT 850°C, SEV-tested Colour: RAL 7047 Art. No.: 9909.22.37.65 / E No 155 910 238
ETIM40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    KX Cover hinge - KX Cover hinge
Previews
3D
Dimension
2D
Download CAD models