Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9914.01 - Flush-mounting transition box
Bill of material
9914.01
CNSORDERNO
Art. No.
9914.01
BZ
Designation
Flush-mounting transition box, 250x105x94mm
LOD
Level of detail
L
Length
250 mm
B
Width
105 mm
T
Depth
94 mm
RK
Combination conduit entries M20/25
26
RK2
Combination conduit entries M20/25/32
2
RK3
Combination conduit entries M40/50/63
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
I
Info
UV beständig
ENO
E No.
155 101 198
CNSMASSEXACT
Individual net weight
321.000 g
CNSEAN
EAN code
7611614037844
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Transition box System Prefix Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 250 x 105 x 94mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined conduit entries: 26x M20/25; 2x M20/25/32; 2x M40/50/63 Number of nails: 4 Article number: 9914.01 / E-No 155 101 198
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9914.03 - Moisture-proof cover alu, neoprene seal
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1260-40 - Conc. constr. one-gang junction box
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    9916 - Transition box
    KAISER
    9916.21 - Transition box
    KAISER
    1298-37 - Conc. const. univ. install. housing
    KAISER
    9917 - Transition box
    KAISER
    1264-61 - Conc. constr. B² one-gang junction box
    KAISER
    1264-60 - Conc. constr. B² one-gang junction box
    KAISER
    1262-70 - Conc. constr. B² one-gang junction box
    KAISER
    1263-60 - Conc. constr. B² one-gang junction box
    KAISER
    1263-61 - Conc. constr. B² one-gang junction box
    KAISER
    9917.21 - Transition box
Previews
3D
Dimension
2D
Download CAD models