Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9916.03 - Waterproof cover
Bill of material
9916.03
CNSORDERNO
Art. No.
9916.03
BZ
Designation
Waterproof cover, 270x200x2 mm
LOD
Level of detail
L
Length
270 mm
B
Width
200 mm
H
Height
2 mm
S
Screws
4 ST
FA
For type number
9916 / 9916.21
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 915 908
CNSMASSEXACT
Individual net weight
328.960 g
CNSVOLUMEEXACT
Single volume
0.843 l
CNSEAN
EAN-Code
7611614261805
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For transition box 9916, 9916.21 Length x Width x Height: 270 x 200 x 2mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9916.03 / E-No 155 915 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAWLE
    7994 - Synoflex flange
Previews
3D
Dimension
2D
Download CAD models