Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9916-V1 - Transition box
Bill of material
9916-V1
CNSORDERNO
Art. No.
9916-V1
BZ
Designation
Flush-mounting transition box, 250x180x120 mm
LOD
Level of detail
L
Length
250 mm
B
Width
180 mm
T
Depth
120 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 002 908
CNSMASSEXACT
Individual net weight
353.380 g
CNSVOLUMEEXACT
Single volume
4.118 l
CNSEAN
EAN code
7611614261744
RM25
Conduit entries up to M25
12
RM32
Conduit entries up to M32
8
RM40
Conduit entries up to M40
4
GA
Large-area break-out openings
8
PA
Prefix slots
4
AN
Number of nails
8
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 250 x 180 x 120mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Conduit entries: 12x M25; 8x M32; 4x M40 Big break-out openings: 8x Prefix admissions: 4 Number of nails: 8 Article number: 9916 / E-No 155 002 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models