Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9917.03 - Waterproof cover
Bill of material
9917.03
CNSORDERNO
Art. No.
9917.03
BZ
Designation
Waterproof cover, 420x320x2 mm
LOD
Level of detail
L
Length
420 mm
B
Width
320 mm
H
Height
2 mm
S
Screws
8 ST
FA
For article number
9917 / 9917.21
CNSMAT
Material
Anodized aluminium
D
Sealing
CR (Neopren)
ENO
E No.
155 916 908
CNSMASSEXACT
Individual net weight
819.920 g
CNSVOLUMEEXACT
Single volume
2.108 l
CNSEAN
EAN code
7611614261812
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Waterproof cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 2mm Of anodized aluminium, neoprene sealing Number of screws: 8 Article number: 9917.03 / E No 155 916 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9917 - Transition box
    KAISER
    9916 - Transition box
    KAISER
    9917.21 - Transition box
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    9917.02 - Screw-on cover
    WAGO
    2721-102/037-000 TO 2721-120/037-000 - FEMALE PLUG WITH LOCKING LEVER with built-in push buttons PIN SPACING 5 MM / 0.197 IN
    WAGO
    221-415 - COMPACT splicing connectors for all conductor types 5-conductor terminal block
    WAGO
    770-1324 - Socket, 4-pole, Cod. Q
    WAGO
    770-255 - Plug, 5-pole, Cod. B
Previews
3D
Dimension
2D
Download CAD models