Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9917.06 - Protective cover
Bill of material
9917.06
CNSORDERNO
Art. No.
9917.06
BZ
Designation
Protective cover, for article 9917/9917.21
LOD
Level of detail
L
Length
390 mm
B
Width
290 mm
H
Height
1 mm
FA
For article number
9917 / 9917.21
CNSMAT
Material
Polystyrene, impact-proof
ES
Properties
non-halogen
ENO
E-No.
155 913 908
CNSMASSEXACT
Individual net weight
243.000 g
CNSVOLUMEEXACT
Single volume
0.800 l
CNSEAN
EAN-Code
7611614261867
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cleaning cover For article 9917, 9917.21 Length x Width x Height: 390 x 290 x 1mm For opposing formwork without support Of polystyrene, impact-proof, halogen-free Article number: 9917.06 / E-No.: 155 913 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models