Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9924.40 - Flush-mounted box 4x1 vertical
Bill of material
9924.40
CNSORDERNO
Art. No.
9924.40
BZ
Designation
Flush-mounted box 1x4 vertical, with stabilisation cover
LOD
Level of detail
L
Length
250 mm
B
Width
70 mm
T
Depth
70 mm
K
Combination
4x1
RK
Combination conduit entries M20/25
22
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 104 129
CNSMASSEXACT
Individual net weight
51.000 g
CNSVOLUMEEXACT
Volume
1.680 l
CNSEAN
EAN-Code
7611614192031
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 1x4 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 250 x 70 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 4x1 Combined leading-in tubes M20/25: 22x Article number: 9924.40 / E-No.: 372 104 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models