Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9928.850 - Flush-mounted box 4x2, GWFI 850°C
Bill of material
9928.850
CNSORDERNO
Art. No.
9928.850
BZ
Designation
Flush-mounted box 4x2, GWFI 850°C
LOD
Level of detail
L
Length
250 mm
B
Width
130 mm
T
Depth
70 mm
RK
Combination conduit entries M20/25
24
K
Combination
4x2
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-No.
372 114 229
CNSMASSEXACT
Individual net weight
165.000 g
CNSEAN
EAN-Code
7611614220239
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 250 x 130 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries (M20/25): 24 Combination: 4x2 Article No.: 9928.850 / E-No.: 372 114 229
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models