Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9940.20 - Two-piece set of Prefix wings
Bill of material
9940.20
CNSORDERNO
Art. No.
9940.20
BZ
Designation
Two-piece set of Prefix wings, packaging consisting of 2 wings
LOD
Level of detail
L
Length
137 mm
B
Width
59 mm
H
Height
16 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
VT
Processing temperature
-5°C / + 60°C
AF
Number of wings
2
ENO
E No.
155 901 308
CNSMASSEXACT
Individual net weight
44.700 g
CNSVOLUMEEXACT
Single volume
0.733 l
CNSEAN
EAN code
7611614265148
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Two-piece set of Prefix wings Installation in: facing concrete, concrete Length x Width x Height: 137 x 59 x 16mm Made of polyethylene, halogen-free Number of wings: 2 Art. No.: 9940.40 / E No 155 902 308
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9916 - Transition box
    KAISER
    1281-00 - Installation housing, HaloX® 100
    KAISER
    1281-61 - Install. housing, HaloX® 100 front part
    Bradley
    Awashroom Accessories Mirrors 7405
    Bradley
    755 756 758 Shelf
Previews
3D
Dimension
2D
Download CAD models