Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9941.25 - Prefix® 2.0 concrete construction box 2x1 NUP
Bill of material
9941.25
CNSORDERNO
Art. No.
9941.25
CNSEAN
EAN code
7611614334592
BZ
Designation
Prefix® 2.0 Betonbaudose 2x1 NUP
LOD
Level of details
K
Combination
2x1 NUP
OW
Opening wall outlet
30 mm
T
Depth
90 mm
AO20
Break-out openings Ø 20 mm
16
AO25
Break-out openings Ø 25 mm
16
RK
Combination conduit entries M20/25
4
AO32
Drill holes M32
4
V
Dispatch
5
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
For international projects, we offer a large range of products which meet the relevant national standards and regulations. · Dimensions and approvals based on national standards · Suitable installation tools · Many combination options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models