Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9955 - Wall-outlet
Bill of material
9955
CNSORDERNO
Art. No.
9955
BZ
Designation
Wall-outlet, Ø=85x69mm
LOD
Level of detail
D
Outer diameter
85 mm
T
Depth
69 mm
DA
Ceiling exit (OD) Ø
35 mm
AO
Break-out openings Ø 20 mm
8
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 930 128
CNSMASSEXACT
Individual net weight
76.800 g
CNSEAN
EAN-Code
7611614061856
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Depth: 69mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Outside Diametre: 85 mm Ceiling outlet diametre (DA) Ø: 35mm Break-out openings Ø 20mm: 8x Article number: 9955 / E-No.: 165 930 128
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    Z7433 - Distance frame
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9909.22.37 - Plug-in cover with insulated central screw
    AGRO
    9299-77.06 - Quickbox ECON Pro® 3x2
    AGRO
    9909.22.65 - Plug-in cover with diagonal support
    AGRO
    9909.22.37.67 - Plug-in cover with insulated central screw
    AGRO
    9299-77 - Quickbox® ECON Pro 1x1
    AGRO
    9299-77.02 - Quickbox® ECON Pro 2x1
    AGRO
    9909.02.23 - Cover with plug power socket
    AGRO
    9966.12 - System equipment carrier 240 - 310 mm
    AGRO
    9957 - Telescopic support for electrical installations in concrete
Previews
3D
Dimension
2D
Download CAD models