Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AGRO
Description
9958.25 - Support for devices with back boxes size I + I for applications in wet areas
Bill of material
9958.25
CNSORDERNO
Art. No.
9958.25
BZ
Designation
Equipment carrier with one gang box NUP, for insulated facades
LOD
Level of Details
L
Length
100 mm
B
Width
220 mm
H
Height
70-160 mm
RK
Combination conduit entries M20/25
6
K
Combination
2x1 NUP
ISOMAT
Insulation material
Rock wool
CNSMAT
Material
Polyethylen
ES
Properties
Halogenfrei
GP
Glow wire test
650 °C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-Number
372911219
CNSMASSEXACT
Individual net weight
0.4 g
CNSEAN
EAN-Code
7611614187228
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Universal device holder with flush-mount box I+I NUP Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 220 x 100 x 70-160 mm. Made from polyethylene, halogen-free, GWT 650 °C Article No.: 9958.25 / E-No.: 372 911 219
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD