Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9958.25 - Support for devices with flush-mounting box size I + I for applications in wet areas
Bill of material
9958.25
CNSORDERNO
Art. No.
9958.25
ENO
E number
372911219
BZ
Designation
Equipment carrier with flush-mounting box NUP, for insulated facades
LOD
Level of details
MAT
Material
Polyethylene
E
Properties
Halogen-free
GP
Glow wire test
650 °C nach EN 60695-2-11
VTEMP
Processing temperature
-5°C / + 60°C
ISOMAT
Insulation material
Rock wool
K
Combination
2x1 NUP
L
Length
100 mm
B
Width
220 mm
H
Height
70-160 mm
RKF
Combination conduit entries M20/25
6
CNSMASSEXACT
Individual net weight
0.4 g
CNSEAN
EAN code
7611614187228
INFOTEXT
Infotext
Universal equipment carrier with flush-mounting box 1+1 NUP Installation in: insulated external facades (WDVS) Length x Width x Height: 220 x 100 x 70-160 mm. Made of polyethylene, halogen-free, GWT 650°C Art. No.: 9958.25 / E No 372 911 219
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models