Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9966.11 - System equipment carrier 160 - 240 mm
Bill of material
9966.11(300)
CNSORDERNO
Order number
9966.11
CNSEAN
EAN-Code
7611614268712
BZ
Designation
System equipment carrier 160 - 240 mm
LOD
Level of Details
L
Length
110 mm
B
Width
220 mm
H
Height
160-240 mm
RK
Combination conduit entries M20/25
2
K
Combination
1x1 / 2x1 / 3x1 / 2x1 NUP
SD
Screw-in wall-plug
1 x 200, 1 x 240 mm
PA
Dispatch
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Modular support for securely attaching electrical installations in or to heat-insulating external facades. Stable attachment of external lights, sockets, motion detectors, external temperature sensors, radio receivers, anemometers, cameras, letter boxes and much more.· Quick fastening with screw-in wall-plug_x000D_· 2 Produkttypen ermöglichen 6 Anwendungen· In 10 mm-Schritten an Dämmstärke anpassbar - Zuschneiden entfällt· Prevents heat bridges· für Dämmstärken von 160 bis 310 mm· Can be attached on surfaces made of concrete, bricks, wood, OSB, MDF, gypsum fibreboard etc.· Easy disassembly
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Special Purpose Terminals
    Cooper Crouse-Hinds EU
    GHG 515 - Wall socket for Zone 1/21, 125 A, GHG 515
    TE Connectivity
    Crimp Wire Pins, Tabs & Ferrules
    SIEMENS
    Miniature circuit breaker (MCB)
    AGRO
    9966.22 - System equipment carrier 240 - 310 mm
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    9299-77 - Quickbox® ECON Pro 1x1
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9299-77.03 - Quickbox® ECON Pro 3x1
    AGRO
    9299-77.06 - Quickbox ECON Pro® 3x2
    AGRO
    9299-77.02 - Quickbox® ECON Pro 2x1
Previews
3D
Dimension
2D
Download CAD models