Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
12025, 12026_in - Cable & Tube Clip
Bill of material
12025
PN
Part No.
MAT
Material
Fiberglass Reinforced Nylon
COL
Color
Black
A
A (Slot Tab)
Inch
B
0.795 Inch
C
1.575 Inch
D
1.283 Inch
E
0.630 Inch
F
Inch
G
G Dia.
0.177 Inch
H
H Dia.
0.315 Inch
W
Weight
.020 lbs.
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models