Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
13027, 13028, 13031, 13034, 13039, 13037, 13040, 13029, 13032, 13035 - Roll-In T-Nuts with Ball Spring
Bill of material
13027
PN
Part No.
MAT
Material
FIN
Finish
A
A (Thread)
B
0.866 Inch
C
0.531 Inch
D
0.295 Inch
E
0.307 Inch
F
0.031 Inch
G
0.067 Inch
W
Weight
lbs.
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models