Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3262 - Washer
Bill of material
3262
PN
Part No.
3262
NS
Nominal Size
1/2 Inch
HS
HS Hole Size
0.5310 Inch
T
T Thickness
0.095 Inch
OD
OD Outer dia.
1.062 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models