Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
33440, 33460 - Hidden Corner Connector
Bill of material
33440
PN
Part No.
SERIES
Series
10/25
TYPE
Type
mm
MATERIAL
Material
Zinc mm
A
0.700 Inch
B
0.623 Inch
C
0.200 Inch
D
0.238 Inch
E
0.480 Inch
F
0.258 Inch
G
0.185 Inch
H
0.641 Inch
J
1.000 Inch
K
0.185 Inch
L
0.258 Inch
M
M5x0.8 Inch
WEIGHT
Weight
.028lb lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models