Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3661 - Anchor Fastener
Bill of material
3661
PN
Part No.
3661
SERIES
Series
15 Series
FFIN
Fastener Finish
Zinc Casting w/ Lacquer Finish
A
0.285 Inch
B
0.310 Inch
C
0.875 Inch
D
0.510 Inch
E
5/16-18
F
0.625 Inch
G
0.810 Inch
H
0.978 Inch
K
0.309 Inch
L
0.130 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models