Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4158 - Standard Pivot Nub Assemblies - 10 Series - 90 deg Combo Arm Pivot
Bill of material
4158
PN
Part No.
4158
A
1.000 Inch
B
3.000 Inch
C
0.500 Inch
D
1.000 Inch
DIA
Hole Dia. (3 Inch Pivot Arm)
0.257 Inch
DIAL
Hole Dia. (L Pivot Arm)
0.281 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
3.188 Inch
J
2.000 Inch
T
0.188 Inch
W
Weight
.190 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models