Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4159, 4159-Black - Standard Pivot Nub Assemblies - 10 Series - Universal Combo Arm Pivot
Bill of material
4159
PN
Part No.
A
1.000 Inch
B
2.000 Inch
C
0.500 Inch
D
2.000 Inch
DIA
Hole Dia. (3 Inch Pivot Arm)
0.257 Inch
DIAL
Hole Dia. (L Pivot Arm)
0.281 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
4.188 Inch
J
2.000 Inch
K
1.000 Inch
T
0.188 Inch
W
Weight
.265 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models