Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4198, 4198-Black - Standard Pivot Nub Assemblies - 10 Series - 90 deg 3 Inch Arm Pivot
Bill of material
4198
PN
Part No.
A
1.000 Inch
B
3.000 Inch
C
0.500 Inch
D
1.000 Inch
DIA
Hole Dia.
0.257 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
1.376 Inch
T
0.188 Inch
W
Weight
.190 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models