Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
6833, 6533, 6834, 6534, 6833-Black, 6533-Black, 6834-Black, 6534-Black - High-Cycle Double Flange Linear Bearings
Bill of material
6833
PN
Part No.
6833
TS
Type Selection
FINISH
A
3.000 Inch
B
0.500 Inch
C
4.000 Inch
D
0.625 Inch
E
1.250 Inch
F
0.375 Inch
G
5.500 Inch
H
0.750 Inch
J
4.750 Inch
K
1.250 Inch
L
1.875 Inch
M
1.500 Inch
N
N Selection
Inch
P
0.656 Inch
Q
1.500 Inch
R
0.000 Inch
S
0.375 Inch
T
0.125 Inch
V
V Dia. Drill Thru
0.328 Inch
W
Weight
.810 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models