Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12101, 12102, 12104, 12105, 12119, 12120, 12122, 12123, 12128, 12129, 12131, 12132_in - Plastic Lift-Off Hinges
Bill of material
12101
PN
Part No.
ST
Slot Tab
Inch
POS
Position
MATH
Material of Hinge
Fiberglass-Reinforced Black Nylon
MATP
Material of Pin
Stainless Steel
A
1.890 Inch
B
1.102 Inch
C
Inch
D
Inch
E
E Dia.
0.551 Inch
F
0.354 Inch
G
G Dia.
0.252 Inch
ML
Max. Load
W
Weight
Lbs.
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models