Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2082, 2083, 2087, 2089, 2952, 2953, 2957, 2959, 2932, 2933, 2937, 2939, 2922, 2923, 2927, 2929, 2082-Black, 2083-Black, 2087-Black, 2089-Black, 2952-Black, 2953-Black, 2957-Black, 2959-Black, 2932-Black, 2933-Black, 2937-Black, 2939-Black, 2922-Black, 2923-Black, 2927-Black, 2929-Black - Furniture Handles
Bill of material
2082
PN
Part No.
HANDLE
Handle
LOCKING
Locking
MAT
Material
Corrosion-Resistant Chrome-Plated
FIN
Finish
LATCHING
Latching
A
Inch
B
0.984 Inch
C
Inch
D
0.031 Inch
E
1.539 Inch
F
2.500 Inch
G
2.126 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models