Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2090 - Magnetic Door Catch
Bill of material
2090
PN
Part No.
2090
A
1.300 Inch
B
1.090 Inch
C
0.438 Inch
D
1.244 Inch
E
1.644 Inch
F
2.060 Inch
G
G Wide
0.170 Inch
H
0.710 Inch
J
0.880 Inch
K
0.745 Inch
W
Weight
.120 lbs.
MHI
Mounting Hardware Included
8-32 x .375" & Economy T-Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models