Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2134 - Tension Ball Latch
Bill of material
2134
PN
Part No.
2134
TS
Type Selection
PIF
Push In Force
9.400 Lbs.
PF
Pulling Force
7.200 Lbs.
FINLS
Finish of Lach and Striker
Zinc Alloy with Chrome
FINMP
Finish of Mounting Plate
Clear Anodize
A
1.500 Inch
B
4.000 Inch
C
3.500 Inch
D
2.764 Inch
E
0.260 Inch
W
Weight
.446 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models