Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
4488, 4489 - Combination Hinges
Bill of material
4488
PN
Part No.
4488
TS
Type Selection
MATH
Material of Hinge
Black Powder-Coated Zinc Die-Cast
MATP
Material of Pin
Stainless Steel
A
2.913 Inch
B
1.575 Inch
C
0.827 Inch
D
1.772 Inch
E
0.886 Inch
F
1.650 Inch
G
0.954 Inch
H
0.562 Inch
J
2.562 Inch
K
0.312 Inch
L
0.272 Inch
M
M Dia.
0.323 Inch
W
Weight
.49 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models