Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
5845, 5850, 5900, 5950 - Double Shaft Mounting Block
Bill of material
5845
PN
Part No.
SERIES
Series
SIZE
Size
Inch
MAT
Material
6105-T5 Clear Aluminium
FIN
Finish
Anodize
A
6.500 Inch
B
5.750 Inch
C
5.000 Inch
D
Inch
E
2.125 Inch
F
Inch
G
3.500 Inch
H
2.130 Inch
I
0.330 Inch
J
0.500 Inch
K
1.062 Inch
L
1.004 Inch
M
Inch
N
Inch
O
1.000 Inch
W
Weight.
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models