Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
5860, 5870, 5880, 5890 - Single Horizontal Base
Bill of material
5860
PN
Part No.
SERIES
Series
SIZE
Size
Inch
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.000 Inch
B
2.250 Inch
C
1.500 Inch
D
1.500 Inch
E
0.875 Inch
F
F (Drill Thru)
Inch
G
1.062 Inch
H
Inch
I
0.313 Inch
J
0.500 Inch
K
K (Bore Thru)
1.004 Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models