Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4053, 25-4053-Black - 180 deg Pivot Bracket Assemblies - 25 Series - 180 deg Double Pivot Assembly w/ L-Handles
Bill of material
25-4053
PN
Part No.
A
125.00 mm
B
25.00 mm
C
12.50 mm
D
25.00 mm
E
37.50 mm
F
F Dia.
6.80 mm
G
4.00 mm
H
75.00 mm
K
46.72 mm
W
Weight
.259 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models