Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-4183, 25-4183-Black - Living Hinge Assemblies - 25 Series - 90 deg Living Hinge w/ Straight Pivot Arms
Bill of material
25-4183
PN
Part No.
A
25.00 mm
B
75.00 mm
C
25.00 mm
D
25.01 mm
E
E (Drill Thru and Counterbore)
M6 SHCS
F
F (Radius)
12.50 mm
G
G (Tap (2))
M6 x 1.00
I
46.73 mm
J
33.01 mm
K
23.73 mm
W
Weight
.105 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models