Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
330005, 25-1951, 25-1941 - SLIDE-IN ECONOMY T-NUTS
Bill of material
330005
PN
THREAD
WIDTH
11.000 mm
LENGTH
16.000 mm
BOSSWIDTH
5.180 mm
THICKNESS
2.390 mm
RADIUS
5.510 mm
BOSSHEIGHT
0.790 mm
BOSSDIAMETER
5.400 mm
THREADRADIUS
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models