Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12192_m - Extended Base for Swivel Feet
Bill of material
12192
PN
Part No.
12192
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
BASE
Base
79.00 mm
A
11.30 mm
B
134.00 mm
C
65.00 mm
D
2.00 mm
E
18.00 mm
F
14.00 mm
G
79.00 mm
ML
Max. Load
2994.00 kg
W
Weight
.399 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models