Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12036 - Cover Cap for Inside Corner Bracket
Bill of material
12036
PN
Part No.
12036
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
57.00 mm
B
88.40 mm
C
4.00 mm
D
D (Slot Tab)
6.00 mm
W
Weight
.021 kg
FO
Fits On
14089
CC
Compatibility Code
8-30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models