Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14079, 14074, 14076, 14075, 14078, 14077 - 2 Hole Inside Corner Brackets
Bill of material
14079
PN
Part No.
14079
MAT
Material
Die-Cast Aluminum
FIN
Finish
A
39.00 mm
B
40.00 mm
C
9.00 mm
D
D (Slot Tab)
mm
T
3.00 mm
W
Weight
.083 kg
CC
Compatibility Code
8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models