Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
14118 - 45 Deg. Support Connector
Bill of material
14118
PN
Part No.
14118
MAT
Material
Die-Cast Zinc
FIN
Finish
Powder Coat Aluminum Color
A
52.00 mm
B
40.00 mm
C
9.00 mm
D
9.00 mm
E
9.00 mm
F
F (Slot Tab)
8.00 mm
G
45 deg.
W
Weight
.214 kg
CC
Compatibility Code
8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models