Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-4504, 65-4504-Black - 4 Hole Transition Inside Corner Bracket
Bill of material
65-4504
PN
Part No.
A
20.00 mm
B
40.00 mm
C
22.00 mm
D
6.00 mm
E
E Dia.
8.30 mm
F
F Dia.
6.30 mm
W
Weight
.052 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models