Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-4510, 65-4510-Black - 2 Hole Transition Strip
Bill of material
65-4510
PN
Part No.
A
20.00 mm
B
32.50 mm
C
12.50 mm
D
25.00 mm
E
4.00 mm
F
F Dia.
8.33 mm
G
G Dia.
6.35 mm
W
Weight
.014 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models