Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12024_m - Roller Wheel with Steel Hub
Bill of material
12024
PN
Part No.
12024
MAT
Material
Fiberglass Reinforced Nylon
COL
Color
Black
A
15.00 mm
B
6.00 mm
C
16.40 mm
D
D Dia.
29.00 mm
E
E Dia.
24.00 mm
F
F Dia.
6.20 mm
W
Weight
.0085 kg
CC
Compatibility Code
6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models