Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
12049, 12050, 14192_m - Plastic Panel Mount Block with Square Nut
Bill of material
12049
PN
Part No.
MAT
Material
Fiberglass-Reinforced Nylon
FIN
Finish
Black
A
22.50 mm
B
25.00 mm
C
18.50 mm
D
6.30 mm
THRD
Nut Thread
W
Weight
.009 kg
CC
Compatibility Code
8-15, 8-30, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models