Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12095_m - Lift-Off Hinge
Bill of material
12095
PN
Part No.
12095
MAT
Material
Stainless Steel
POS
Position
Right or Left Position
A
32.00 mm
B
50.00 mm
C
10.00 mm
D
D Dia.
6.40 mm
ML
Max. Load
300 Nm / 221.0 ft-Lbs.
W
Weight
.155 kg
CC
Compatibility Code
6-10, 6-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models