Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
25-2067, 40-2068 - Sliding Door Glide
Bill of material
25-2067
PN
Part No.
MATB
Material of Body
UHMW Polyethylene
MATS
Material of Screw
Stainless Steel
A
mm
B
mm
C
mm
D
E
6.07 mm
F
9.50 mm
G
mm
H
6.36 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models