Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-2745 - Magnetic Door Catch Bracket
Bill of material
65-2745
PN
Part No.
DESC
Description
Magnetic Door Catch Bracket
A
50.80 mm
B
25.40 mm
C
3.17 mm
D
25.40 mm
E
25.40 mm
F
42.16 mm
W
Weight
.041 kg
MHI
Mounting Hardware Included
1/4-20 x .50" & Economy T-Nut & Washer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models