Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB
Description
ACH180-200V/240V 1-phase - Machinery drive 0.5 to 3 hp
Bill of material
ACH180-04S-04A8-1-Architecture300
TC
Type Code
SPF
Supply Voltage Phase
Single
VR
Voltage Range
200-240 V
HP
Horsepower
hp
AMPS
Amps
FS
Frame Size
H
Height
mm
W
Width
mm
D
Depth
143 mm
WEIGHT
Weight
kg
LODDEST
LOD Destination
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models