Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
ABB
Description
ACH580-01 380V/480V - Wall-Mounted Drives - IEC
Bill of material
ACH580-01-039A-4-Architecture300
TC
Type Code
PNKW
Power Nominal ratings
INA
Current Nominal ratings
PLDKW
Power Nominal ratings - Light Duty (110% overload for 1 min)
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
FS
Frame Size
LODDEST
LOD Destination
LODLEVEL
LOD Level
TYPE
UL Type
DR
Dim. Ref.
H1
Height 1
mm
H2
Height 2
mm
W
Width
mm
D
Depth
mm
D1
Depth 1
0 mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models