Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-MPx - Three Phase Monitors
Bill of material
ABB - 1SVR740884R4300 + CM-MPS.43P Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003961
Type of electric connection
EF003340
With detachable clamps
false
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
- - - V
EF008242
Voltage type for actuating
AC
EF003412
Phase sequence monitoring
true
EF003413
Phase failure detection
true
EF003414
Function under voltage detection
true
EF003415
Function over voltage detection
true
EF003416
Phase imbalance monitoring
true
EF002486
Voltage measuring range
V
EF008190
Min. adjustable delay-on energization time
0.2 s
EF008189
Max. permitted delay-on energization time
0.2 s
EF008192
Min. adjustable off-delay time
0.1 s
EF008191
Max. permitted off-delay time
30 s
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF000008
Width
mm
EF000040
Height
85.6 mm
EF000049
Depth
mm
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models