You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SBV015541R2601 + LS20M41B11-U01 Limit Switch
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Limit Switches
LS2.M - 30 mm Compact Prewired Metal case - IP67
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/limit_switches/ls2_m_30_cp_metal_case_ip67/ls2_m41b11.prj},{NB=abb_1SBV015541R2601_LS20M41B11-U01 Limit Switch},{TYPE=LS20M41B11-U01},{CTN=85364900},{PN=1SBV015541R2601},{EXTTYPE=LS20M41B11-U01},{INVDES=LS20M41B11-U01 Limit Switch},{NAME=LS20M41_V2},{INAME=LS20M41_V2},{SHA256=jCNCLB7jt4LlG837NaySXuI12tbmxkb7H7lVmIz/YEk=},{DES=Cable on the side},{LCP=Active},{DESCSHORT=LS20M41B11-U01 Limit Switch},{DESCLONG=LS20M41B11-U01 is a 30 mm wide, compact Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, a prewired UL62 - PVC cable (1 m) on the side, plastic roller lever (Ø14 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts},{INTNO=3471522637437},{MANUID=1SBV015541R2601},{MANUNAME=ABB},{EF007094=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LS2..M41B11 - Plastic roller lever (Ø14 mm)
Bill of material
ABB - 1SBV015541R2601 + LS20M41B11-U01 Limit Switch
PN
Sellers P/N
1SBV015541R2601
1SBV015541R2601
EXTTYPE
Extended Product Type
LS20M41B11-U01
LS20M41B11-U01
INVDES
Invoice Description
LS20M41B11-U01 Limit Switch
LS20M41B11-U01 Limit Switch
TYPE
Type
LS20M41B11-U01
LS20M41B11-U01
DES
Description
Cable on the side
Cable on the side
DESCSHORT
Short Description
LS20M41B11-U01 Limit Switch
LS20M41B11-U01 Limit Switch
DESCLONG
Long Description
LS20M41B11-U01 is a 30 mm wide, compact Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, a prewired UL62 - PVC cable (1 m) on the side, plastic roller lever (Ø14 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
LS20M41B11-U01 is a 30 mm wide, compact Limit Switch made of zinc alloy material (Zamak), with 2 mounting holes at the top, a prewired UL62 - PVC cable (1 m) on the side, plastic roller lever (Ø14 mm) actuator and 1 N.O + 1 N.C snap action (Zb type) contacts
INTNO
International product number
3471522637437
3471522637437
MANUID
Product number of the Manufacturer
1SBV015541R2601
1SBV015541R2601
MANUNAME
Manufacturer Name
ABB
EF007094
Width sensor
30
mm
EF007111
Diameter sensor
0
mm
EF007283
Height of sensor
92
mm
EF007334
Length of sensor
29
mm
EF007084
Rated operation current Ie at AC-15, 24 V
10
A
EF007082
Rated operation current Ie at AC-15, 125 V
5.5
A
EF001385
Rated operation current Ie at AC-15, 230 V
3
A
EF007087
Rated operation current Ie at DC-13, 24 V
2.8
A
EF007085
Rated operation current Ie at DC-13, 125 V
0.55
A
EF001386
Rated operation current Ie at DC-13, 230 V
0.27
A
EF000189
Switching function
Quick-break switch
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
false
EF006940
Number of safety auxiliary contacts
0
EF008255
Number of contacts as normally closed contact
1
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Material housing
Metal
EF001601
Coating housing
Powder coating
EF006976
Type of control element
Plunger
EF008793
Alignment of the control element
Other
EF003961
Type of electric connection
With cable preassembled
EF001602
With status indication
false
EF001597
Suitable for safety functions
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EFI07515
-, -
EF007515
Ambient temperature during operating
-25, 70
°C
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
6
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求