Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
16 Series Floor Locks
Bill of material
4ASTFL
PN
Part Number
4ASTFL
SER
Caster Series Number
16
WD
Caster Wheel Diameter
CH
Caster Height
5 5/8 Inch
RC
Retracted Clearance
3/4 Inch
WEIGHT
Approx. Wt.
3 1/4 lbs.
EH
Extended Height
5 7/8 Inch
RH
Retracted Height
4.88 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models